Product Q25AW3FF50
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3055474Alternative order number : 55474
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Slot width 30 mm
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488554743 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 188 g |
Technical Data
| Function | Slot sensor |
| Operating mode | Emitter/receiver pair |
| Design | Fork |
| Construction size | 72 x 18.8 x 52 mm, SL30 |
| Range | 30 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

