Product  K50APTRGCQ

Radar Sensor

Level Control

Order number: 100012729
    • Range: 10 m
    • Blind zone: 35 cm
    • Resolution: 1 mm
    • Cone angle of the radar beam: ±5°
    • Distance, level, volume or % output
    • Approved according to ETSI 305550-2
    • Approved according to FCC/CFR. 47 Part 15.
    • Male connector, M12 × 1, 4-pin
    • Operating voltage 18…33 VDC
    • Switching output switchable between PNP/NPN
    • Analog output switchable between 4…20 mA/0…10 V
    • Automatic current/voltage detection
    • IO-Link
    • 4-digit, 2-colored, 14-segment display
    • Housing is rotatable by 180° after mounting the process connection
    • Process connection G3/4"
    • Pressure resistance -1…16 bar rel.
#

General data

EAN 4047101514513
eCl@ss-Code (V5.1.4): 27200505 -/- Radar level measurement
Customs tariff number 90261029000
Country of origin DE
Weight 440 g

Technical Data

Function Radar scanner
Beam angle 10°
Output function NO/NC programmable, PNP/NPN, analog output
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 PEEK
Ambient temperature -25…+65 °C
Protection class IP67/IP69K

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top