Product  S18SP6DLQ

Field-Wireable Connector

7/8″ Power

7/8″ Male, Straight

Order number: 6914518
    • Screw terminal connection
    • 4-pin
    • PG11 screw-in thread
    • Cable feedthrough 8.0 … 10.0 mm
#

General data

EAN 4047101496963
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin CZ
Weight 50 g

Technical Data

Ambient temperature -40…+90 °C

Mounting accessories

6836476
3063101
6835025

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top