Product  S18SP6DL

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3096778

Alternative order number : 96778

    • Protection classes IP67 IP69K
    • Cable with M12 x 1 male connector, 4-pin, 150 mm
    • Job light, green
    • Mispick, red
    • Actuation, yellow
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
    • FDA-approved housing material
#

General data

EAN 662488967789
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 159 g

Technical Data

Function Touch Button
Design Dome
Operating voltage 12…30 VDC
Output function NO contact, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, FDA polycarbonate
Ambient temperature -40…+50 °C
Protection class IP67/IP69
Special features I/O module-compatible, Wash down

Mounting accessories

6836476
3063101
6835025

Select Country

Turck worldwide

to top