Product S18SP6FF100Q
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3026856Alternative order number : 26856
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 24…240 VDC

General data
| EAN | 662488268565 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 604 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular with thread |
| Construction size | 66 x 12.2 x 30.7 mm, Mini Beam |
| Range | 0…3000 mm |
| Light type | IR |
| Operating voltage | 24…240 VAC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

