Product  TL50GYRALS3Q

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100012460
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 6 mm × 12.5 mm
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP65 on housing and shaft side
    • ‐40…+85°C
    • Max. 4000 rpm (continuous operation: 2000)
    • Energy harvesting technology
    • 10…30 VDC
    • Analog output, 4…20 mA scalable up to 65536 revolutions without limit switch/CW
    • M12 × 1 male connector, 5-pin
#

General data

eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 200 g

Technical Data

Output function Analog output
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class IP65

Connectivity accessories

3800873
3067617

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top