Product S18AW3R W/30
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3063866Alternative order number : 63866
- Foreground and background suppression
- Operating range 100…400 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 15…30 VDC
- Analog current output 4…20 mA
- Selectable output response of 4 ms (fast) and 64 ms (slow)

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

