Product  S18SN6D W/30

LED Signal Light

Tower Light

Order number: 3089971

Alternative order number : 89971

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow rotating (COL 3)
    • Beeper, staccato, 94 dB
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, stakkato max. 94 dB
#

General data

EAN 662488899714
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 242 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Green, Red, Yellow, rotating
Operating voltage 21…27 VAC / 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Mounting accessories

6836476
3063101
6835025

Select Country

Turck worldwide

to top