Product S18RW3FF50
Barcode Reader — Scanner
Order number: 3808838- Camera-based barcode reader, 1D/2D codes
- 2-MP resolution, 1600 × 1200
- 9-mm lens, autofocus
- Integrated lighting, red, polarized
- Operating voltage 10…30 VDC
- Three PNP/NPN switching outputs, selectable via software
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP67

General data
| EAN | 662488071011 |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 517.09 g |
Technical Data
| Function | Barcode reader - scanner |
| Design | Rectangular |
| Focal distance | 9 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | PNP/NPN |
| Housing material | Aluminium |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

