Product  SSA-EB1PLXR-02ED1Q5B

LED Signal Light

Monochrome Multifunction Acoustic Signaller

Order number: 3086270

Alternative order number : 86270

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • Cable, 2 m
    • Monochrome: Yellow (COL 1)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488862701
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 263 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Yellow
Cascadable No
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP50

Connectivity accessories

3067617
3800873

Select Country

Turck worldwide

to top