Product SSA-EB1PLXR-02ED1Q5A
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6634815- Female Ø 8 mm, straight, 5-pin, snap-on type
- Ø 8 mm male, straight, 5-pin, snap-on type
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 3 m

General data
| EAN | 4047101535389 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 144 g |
Technical Data
| Cable length | 3.0 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

