Product S18RW3RQ
LED Signal Light
High-intensity Tower Light
Order number: 3017725Alternative order number : 17725
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Male M12 x 1
- Monochrome: Green (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488177256 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Green |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

