Product  S18AW3R

Power Supply Cable, PUR

Order number: 8020227
    • Power cable: 4 × 1.5 mm2
    • Jacket material: PUR, color: gray
    • Jacket diameter: 7.5 mm
    • Suitable for drag chain use
    • Oil resistant and flame retardant
    • Halogen free
    • Cable length: 1000 m
#

General data

EAN 4047106053642
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444995900
Country of origin DE
Weight 1 g

Technical Data

Cable length 1000.0  m
Ambient temperature -25…+80 °C

Mounting accessories

6836476
3063101
6835025

Select Country

Turck worldwide

to top