Product S18RW3L
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3073074Alternative order number : 73074
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover

General data
| EAN | 662488730741 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 190 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Rectangular with thread |
| Construction size | 51.5 x 22 x 44 mm, QS30 |
| Range | 0…400 mm |
| Light type | Red |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | NO/NC, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

