Product  S18SP6LQ

Photoelectric Sensor

Reflex Light Grid

Roller Conveyor Sensor

Order number: 3809860

Alternative order number : 809860

    • Overall length/frame size "L": 637 mm
    • Infrared light beams
    • Range: 120 mm
    • Beam distance "D1": 162 mm
    • Beams centered between frames
    • Operating voltage: 18…30 VDC
    • Switching output: PNP, dark operation
    • T-type end cap: 11-mm hexagonal shape, flat end at the top and dummy plug
#

General data

EAN 662488080761
Customs tariff number 85365019000
Country of origin US
Weight 181 g

Technical Data

Function Proximity switch
Operating mode Diffuse
Design Rectangular
Construction size 686 x 12 x 18.6 mm, TTR
Range 0…120 mm
Optical resolution 162 mm
Light type IR
Operating voltage 18…30 VDC
Output function NC contact, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 1.0  m
Housing material Metal, Anodized AL, Black
Ambient temperature -10…+55 °C
Protection class IP50
Approvals CE, cULus

Mounting accessories

6836476
3063101
6835025

Connectivity accessories

7030632
6634164

Functional accessories

6632937

Select Country

Turck worldwide

to top