Product K50LIGRYPQP
LED Signal Light
Tower Light
Order number: 3011600Alternative order number : 11600
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Monochrome: Blue (COL 1)
- M12 x 1 connector
- Operating voltage 18…30 VDC

General data
| EAN | 662488116002 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 156 g |
Technical Data
| Function | Tower light |
| Light type | Blue |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
Q2XRPLPF-Q3 | 3811941 |
|
S18UUA | 3002699 |
Functional accessories
|
RJ45S-FKSDX-8814-5M | 100022056 |

