Product K50LIGRYPQ
piconet Extension Module for IP-Link
16 Digital Outputs 0.5 A (4 A in Total)
Order number: 6824468- Direct connection to the IP link
- Glass fiber-reinforced housing
- Potted module electronics
- Metal connector
- Protection class IP20

General data
| EAN | 4047101181876 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389099 |
| Country of origin | DE |
| Weight | 116 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Mounting accessories
|
Q2XRPLPF-Q3 | 3811941 |
|
S18UUA | 3002699 |
Functional accessories
|
RJ45S-FKSDX-8814-5M | 100022056 |

