Product  K50LIGRYP

Barcode Reader — Image Sensor

Order number: 3090982

Alternative order number : 90982

    • Second iVu generation
    • Internal memory for 30 inspections
    • 1/3“ CMOS, 752x480 pixels
    • Integrated ring light: UV light (365 nm)
    • Protection class IP67
    • External strobe output + 5 VDC
    • External trigger input
    • Lens, 16 mm, M12x1
    • External display RDM35 required
    • Operating voltage 10…30 VDC
    • M12 × 1 male, 12-pin
    • 3 x programmable switching output (PNP/NPN)
    • 1 x RS232 data communication
    • Ethernet via M8 x 1 male, 4-pin
    • USB 2.0 host: M8 female, 4-pin
    • Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC
#

General data

EAN 662488909826
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 85365019000
Country of origin US
Weight 676 g

Technical Data

Function Barcode reader - image sensor
Light type UV
Communication protocol EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material, Black
Window material Acrylic, clear
Ambient temperature 0…+50 °C
Protection class IP67

Mounting accessories

3811941
3002699

Functional accessories

100022056

Select Country

Turck worldwide

to top