Product K50LIBXXPQ
LED Linear Light
In the Metal Housing
Order number: 3087981Alternative order number : 87981
- ON/OFF switch
- Light beam: 570 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, PVC, 2 m
- Window with 25-degree lens
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488879815 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 590 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | No |
| Beam angle | 25° |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Window material | Acrylic, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
Q2XRPLPF-Q3 | 3811941 |
|
S18UUA | 3002699 |
Functional accessories
|
RJ45S-FKSDX-8814-5M | 100022056 |

