Product K50LIYXXPQ
Supply Cable - M12 Power
Extension Cable
Order number: 100038873- M12 female connector, T-coded, straight, 4-pin
- M12 male connector, T-coded, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 10 m

General data
| EAN | 4047101595727 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
Q2XRPLPF-Q3 | 3811941 |
|
S18UUA | 3002699 |
Functional accessories
|
RJ45S-FKSDX-8814-5M | 100022056 |

