Product TL50BLY1R1G1B1Q
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002235- Fully welded metal measuring cell
- Pressure range 0…200 psi rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

Data Sheets
| German | 259 KB |
| English | 257 KB |
| French | 259 KB |
| Spanish | 326 KB |
| Czech | 260 KB |
| Dutch | 258 KB |
| Romanian | 258 KB |
| Russian | 463 KB |
| Polish | 260 KB |
| Chinese | 392 KB |
| Turkish | 260 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

