Product  SSA-EB1PL2-02ECQ5A

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Miniature Sensor

Order number: 3072108

Alternative order number : 72108

    • Cable, PVC, 150 mm, with M8 × 1 male end, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar, dark operation
#

General data

EAN 662488721084
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 20 g

Technical Data

Function Proximity switch
Design Rectangular
Range 3…15 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, dark operation, PNP/NPN
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+55 °C
Protection class IP67

Connectivity accessories

3067617
3800873

Select Country

Turck worldwide

to top