Product  TL50BLGY2R2Q

LED Signal Light

Tower Light

Order number: 3019222

Alternative order number : 19222

    • Plastic housing, black
    • Protection class IP50
    • EMI and RFI immune
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488192228
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 204 g

Technical Data

Function Tower light
Light type Green, Yellow, Red
Number of colors/segments 3
Acoustic signal Continuous tone
Volume 92 dB
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS
Window material Polycarbonate, clear
Ambient temperature -20…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top