Product TL50BLY1
Pressure Transmitter, Front-Flush
With Current Output (2-Wire)
Order number: 6831544- Compact and robust design
- Pressure connection with front-flush mounted stainless steel diaphragm
- Accuracy hardly affected by temperature within entire range
- Excellent EMC properties
- Pressure range 0…16 bar rel.

General data
| EAN | 4047101228502 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 185 g |
Technical Data
| Output function | Analog output current |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4435 (AISI 316L) |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

