Product  K30LIGXXPQP

Photoelectric Sensor

Triangulation Sensor with Switching Output

Order number: 3063893

Alternative order number : 63893

    • Foreground and background suppression
    • Operating range 100…400 mm
    • M12 × 1 connector rotatable by 90°
    • Operating voltage 12…30 VDC
    • PNP switching output
    • Response time of output 64 ms
#

General data

EAN 662488638931
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 88 g

Technical Data

Function Proximity switch
Light type IR
Output function NO/NC, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS/Polycarbonate
Window material Acrylic
Ambient temperature -10…+55 °C
Protection class IP67

Mounting accessories

3811941
3002699

Functional accessories

100022056

Select Country

Turck worldwide

to top