Product TL50RGYBQ
Female Flange with Strands, Rear-mounted
Order number: 6934556- M12 × 1 female receptacle
- Protection class IP67
- Rear-mounted
- Connected via stranded wires
- 5-pin
- Stranded wire length: 0.5 m

General data
| EAN | 4047101366952 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 37 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

