Product  TL50BLGBYRAQ

LED Signal Light

Beacon

Order number: 3030153

Alternative order number : 30153

    • LED all-round visible
    • Side view
    • Individually controllable
    • Screw-in thread M30x1.5
    • Protection class IP67
    • Monochrome: Red (COL 1)
    • Cable, 2 m
    • Operating voltage 100…250 VAC/90…240 VDC
#

General data

EAN 662488301538
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 192 g

Technical Data

Function Spotlight
Light type Red
Number of colors/segments 1
Dimmable No
Cascadable No
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC, Black
Window material Polycarbonate, clear
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top