Product TL50BLGY1R2Q
Radio Transmission System
Star Topology
Gateway
Order number: 3083144Alternative order number : 83144
- External antenna (RG58 RP-SMA connection)
- External terminal strip
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access (TDMA)
- The BWA-HW-006 converter cable and the DX80 User Configuration Software are required for mapping inputs to outputs in the network
- Inputs: 4 x 0…20 mA
- Outputs: 4 x 0…20 mA
- Power consumption: < 60 mA at 24 VDC

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

