Product SSA-EB1PLXR-02ECQ5B
Emergency Shutdown
E-stop Button
Illuminated
Order number: 3026263Alternative order number : 26263
- Protection class IP65
- Compatible with Siemens ET 200pro PROFIsafe gateway
- LED red (flashing)
- 2 safety outputs (NC, potential-free)
- M12 × 1 male connector, 5-pin

General data
| EAN | 662488262631 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365011000 |
| Country of origin | US |
| Weight | 299.37 g |
Technical Data
| Function | E-stop button, Iit |
| Design | Rectangular |
| Light type | Red |
| Cascadable | Yes |
| Output function | 2 x NC contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -25…+55 °C |
| Protection class | IP65 |
Connectivity accessories
|
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
|
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |

