Product TL50BLYGBQ
BL20 electronic module
2 Digital Outputs, PNP, 2.0 A
Order number: 6827026- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 digital outputs, 24 VDC
- Max. 2 A
- P switching

General data
| EAN | 4047101137699 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 38 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
| German | 303 KB |
| English | 303 KB |
| French | 304 KB |
| Spanish | 304 KB |
| Czech | 304 KB |
| Dutch | 303 KB |
| Romanian | 303 KB |
| Russian | 439 KB |
| Polish | 304 KB |
| Chinese | 366 KB |
| Turkish | 261 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

