Product  TL50BLGYR1Q

Ethernet Spanner

Master to master data exchange, NAT router, 16 digital PNP inputs

Order number: 100029322
    • Two separate, electrically isolated Ethernet interfaces
    • Bidirectional data exchange between two controllers
    • Protocols: EtherNet/IP, Modbus TCP and PROFINET
    • PROFINET is supported on Ethernet port XF2
    • 1:1 NAT router
    • 10 Mbps/100 Mbps
    • 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • M12, 5-pin, L-coded male connector for power supply
    • ATEX zone 2/22
    • CCC-Ex
    • Input diagnostics per port
#

General data

EAN 4047101542776
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 564 g

Technical Data

Window material Lexan
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top