Product SSA-EB1P-02ECQ5A
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3041033Alternative order number : 41033
- Retroreflective laser sensor with polarizing filter
- Laser class 2
- Reflector BRT-2X2 included in delivery
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
| EAN | 662488410339 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 272.16 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Rectangular |
| Range | 150…40000 mm |
| Light type | Red polarized |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+40 °C |
| Protection class | IP67 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

