Product SSA-EB1P-11ECQ4
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3062379Alternative order number : 62379
- Cable 2 m
- Teaching function
- Response time, adjustable
- Red visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488623791 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 125 g |
Technical Data
| Function | Fiber optic sensor |
| Design | Rectangular |
| Light type | Red |
| Operating voltage | 12…24 VDC |
| Output function | 2 x NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

