Product SSA-EB1MP-02ED1Q5A
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6636079- Female M12, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 0.5 m

General data
| EAN | 4047101630565 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 0.50 m |
| Ambient temperature | -25…+80 °C |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

