Product SSA-EB1MP-11ED1Q4
Emergency Shutdown
E-stop Button
Unlit
Order number: 3025073Alternative order number : 25073
- Rectangular, with locking
- Protection class IP65
- 1 safety output (NC, potential free)
- 1 auxiliary output (NO, PNP)
- M12 × 1 male connector, 4-pin

General data
| EAN | 662488250737 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 425 g |
Technical Data
| Function | E-stop button, unlit |
| Design | Rectangular |
| Cascadable | Yes |
| Start/Restart interlock | yes |
| Output function | NC contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -25…+55 °C |
| Protection class | IP65 |
Connectivity accessories
|
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
|
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |

