Product SSA-EB1P-02ED1Q5A
PROFIBUS Cable
PUR Cable Jacket
Order number: 100048889- Jacket material: PUR
- Jacket color: violet
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use
- Halogen free
- RoHS compliant
- End open
- M12 male connector, straight, reverse-keyed
- Cable length: 7.5 m

General data
| EAN | 4047101651027 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Cable length | 7.50 m |
| Ambient temperature | -50…+80 °C |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

