Product  SSA-EB1P-11ED1Q4

Inductive Sensor

Detection of Small and Fast Tube-guided Parts

Order number: 1625822
    • Rectangular, height 12 mm
    • Plastic, PBT‐GF30‐V0
    • Resistant to magnetic fields
    • Factor 1 for all metals
    • High sensitivity for detection of small parts
    • Output pulse length min. 100 ms
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • M8 x 1 male connector
#

General data

EAN 4047101079999
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 31 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Output function NO contact, NPN
Electrical connection Connector, M8 × 1
Housing material Plastic, PBT-GF30-V0
Ambient temperature -25…+70 °C
Protection class IP68

Connectivity accessories

3067617
3800873

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top