Product TGR3/8MPFMQ
Food & Beverage Hygienic, PVC
Connection Cable
Order number: 6935475- M8 connector, straight, 4-pin
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 20 m

General data
| EAN | 4047101387070 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 135 KB |
| English | 135 KB |
| French | 135 KB |
| Spanish | 135 KB |
| Czech | 135 KB |
| Dutch | 135 KB |
| Romanian | 136 KB |
| Russian | 140 KB |
| Polish | 137 KB |
| Turkish | 135 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Functional accessories
|
PKGH3M-0.3-PSGH3M/TFE | 6935467 |
|
TX710-P3CV01 | 100002031 |

