Product PBT26UM6M.1
Food & Beverage Hygienic, PVC
Extension Cable
Order number: 6935467- M8 male connector, straight, 3-pin
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 0.3 m

General data
| EAN | 4047101386998 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 18 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 88 KB |
| English | 87 KB |
| French | 88 KB |
| Spanish | 87 KB |
| Czech | 88 KB |
| Dutch | 87 KB |
| Romanian | 88 KB |
| Russian | 92 KB |
| Polish | 88 KB |
| Turkish | 88 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

