Product TL50BLGY1R2ALSQ
Measuring Light Screen
Emitter
Order number: 3062651Alternative order number : 62651
- Minimum target size 2.5 mm
- Scan field 325 mm
- Max. sensing range 1.8 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488626518 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 878 g |
Technical Data
| Function | Opposed mode sensor (emitter) |
| Light type | IR |
| Scan field | 325 mm |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

