Product TL50BLR2Y1R2Y1Q
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3075044Alternative order number : 75044
- Cable with male end, PVC, 5-pin, 150 mm
- Protection class IP67
- Programmed via 2 teach buttons
- 8-segement LED display
- Adjustable on/off delay, 30 ms
- Automatic selection of red, green and blue light
- Orthogonal scan field relative to longitudinal housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP/NPN switching output
- Switching behavior adjustable (NO/NC)
- Teach input

General data
| EAN | 662488750442 |
| eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 441 g |
Technical Data
| Function | Inspection sensor |
| Light type | RGB |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

