Product  TL50BLGYRQP

LED Signal Light

Tower Light

Order number: 3097693

Alternative order number : 97693

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Multicolor: Yellow (COL 1) / Red (COL 2)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, pulsed tone max. 99 dB
#

General data

EAN 662488976934
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 267 g

Technical Data

Function Tower light
Light type Yellow, Red
Number of colors/segments 2
Acoustic signal Pulsed
Volume 99 dB
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top