Product TL50BLBGYRCQP
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6634955- Female M12, angled, 4-pin
- Shield on coupling nut/screw
- Jacket material: PVC
- Jacket color: blue
- Flame retardant
- Resistant to chemicals and oils
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 30 m

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

