Product TL50BLBGYRCQ
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3031286Alternative order number : 31286
- Protection class IP67
- Male M12 x 1, 4-pin
- Job light: red
- Mispick: not signalled
- Actuation: green
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488312862 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 133 g |
Technical Data
| Function | Touch Button |
| Number of colors/segments | 2 |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

