Product TL50BLBGYRACQ
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3065281Alternative order number : 65281
- Foreground and background suppression
- Operating range 100…300 mm
- Cable, 9 m, 5-pin
- Operating voltage 12…30 VDC
- NPN switching output
- Response time of output 64 ms

General data
| EAN | 662488652814 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Window material | Acrylic |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

