Product  TL50BLGYRACQ

Photoelectric Sensor

Retroreflective Sensor

Order number: 3026376

Alternative order number : 26376

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VAC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488263768
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365080000
Country of origin US
Weight 577 g

Technical Data

Function Retroreflective Sensor
Light type Red
Output function Relay output
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top