Product QS30AF600QPMA16
LED Signal Light
Modular Signal Tower
Color Segment
Order number: 3814494- Plastic housing, black
- Protection class IP65 (mounted)
- Monochrome: Red
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
| EAN | 662488587925 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | MX |
| Weight | 110 g |
Technical Data
| Function | Tower light |
| Design | Cylindrical/Smooth |
| Light type | Red |
| Operating voltage | 12…30 VDC |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

