Product CL50GRYALSPQ
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6832341- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…1 bar rel.

General data
| EAN | 4047101237245 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 475 g |
Technical Data
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 159 KB |
| English | 159 KB |
| French | 160 KB |
| Spanish | 158 KB |
| Czech | 160 KB |
| Dutch | 159 KB |
| Romanian | 159 KB |
| Russian | 166 KB |
| Polish | 160 KB |
| Chinese | 210 KB |
| Turkish | 162 KB |
Approval
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 282 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

