Product CL50GRXALSPQ
Incremental Encoder
Industrial Line
Order number: 100010459- Flange with stator coupling, Ø 63 mm
- Hollow shaft, Ø 8 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 1024 pulses per revolution

General data
| EAN | 4047101551181 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Output function | Push-Pull/HTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

