Product  TL50RGRAQ

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100000879
    • Fully welded metal measuring cell
    • Pressure range 0…600 bar rel.
    • Pressure peak orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Cable device, open-ended stranded wires, cable diameter: 1.60 mm
    • Cable cross-section per core: 0.325 mm²
#

General data

EAN 4047101444889
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Output function Analog output current
Electrical connection Stranded wires, Open end
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP65
Approvals CE, Metrological certification (RUS), cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top